Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

DIN Rail Mount Bridge Input Signal Conditioners

DRC-4710 and DRC-4720

DIN Rail Mount Bridge Input Signal Conditioners | DRC-4710 and DRC-4720

DIN Rail Mount Bridge Input Signal Conditioners

AUD492.14 DRC-4710

  • DIN Rail Mount
  • Bridge Input (Load Cell, Strain Gage) or Voltage Input
  • 0 to 10 Vdc (DRC-4710) or 4 to 20 mA (DRC-4720) Output
  • Economical
Accessories - View related products

Description

The DRC-4710 and DRC-4720 DIN rail mount signal conditioners are self-contained DC powered modules designed for bridge input (load cell, strain gage) or voltage input (not connected to a bridge, excitation supply not used). These signal conditioners contain a precision instrumentation amplifier, filtered output and a built-in 10V excitation supply capable of driving a 350 Ω bridge.

The 0 to 30 mV input range makes the DRC-4710 and DRC-4720 compatible with most strain gage based load cell or pressure transducer outputs. Two models are available, one with 0 to 10 Vdc output (DRC-4710), and the other with 4 to 20 mA output (DRC-4720). Connections are made via easily accessible screw terminal blocks. Zero and Span adjustment potentiometers are located externally as well for easy access.

Specifications
INPUT
Input Range:
0 to 10 mV, 0 to 20 mV, 0 to 30 mV (dip switch selectable)
Linearity: ±0.01%
Temperature Coefficient: 0.05%/°C
Input Offset Voltage: ±70 µV
Input Offset Voltage Temperature Coefficient: 0.7 µV/°C
Common Mode Voltage: 0 to 5V
Common Mode Rejection (DC): 100 dB
Input Noise: 0.3 µV pp typ (0.1 to 10 Hz)

OUTPUT
Output Range: DRC-4710:
0 to 10 Vdc
DRC-4720: 4 to 20 mA
Load Current (DRC-4710): 5 mA max
Compliance Voltage (DRC-4720): 5.5V max
Loop Resistance (DRC-4720): 250 Ω max
Frequency Response (2-Pole Filter): DC to 10 Hz
Total RMS Gain Temperature Coefficient: 0.007%/°C

BRIDGE EXCITATION SUPPLY
Fixed Output:
10V ±1.5%
Temperature Coefficient: 0.05%/°C
Load Current: 30 mA max

GENERAL Power: 18 to 26 Vdc
Power Consumption (One 350 Ω Bridge):
DRC-4710: 0.96 W (40 mA @ 24 Vdc)
DRC-4720: 1.32 W (55 mA @ 24 Vdc)
Operating Ambient: 0 to 55°C (32 to 131°F)
Storage Temperature: -40 to 80°C (-40 to 176°F)
Dimensions: 96 H x 27 W x 42 mm D (3.78 x 1.06 x 1.65")
Weight: 85 g (3 oz)
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Click to expand/minimize a list of what others bought with theDRC-4710
DRC-4710
Consult Sales  
Availability: 
 
 
Bridge input signal conditioner with 0 to 10 Vdc output
  
DRC-4720
Consult Sales  
Availability: 
 
 
Bridge input signal conditioner with 4 to 20 mA ouput
Click to expand/minimize a list of what others bought with theiDRN-PS-1000
iDRN-PS-1000
Consult Sales  
Availability: 
 
 
Power supply (switching), 95 to 240 Vac Input, 24 Vdc output @ 850 mA
Click to expand/minimize a list of what others bought with theRAIL-35-2
RAIL-35-2
AUD56.00
Availability: 1 week
 
35 mm (1.4") DIN rail, 2 m (6.6') length
  
RAIL-35-1
AUD29.58
Availability: 1 week
 
35 mm (1.4") DIN rail, 1 m (3.3') length
All amounts shown in AUD
Note: Comes complete with operator’s manual.
Ordering Example: (1) DRC-4710 Bridge input signal conditioner with 0 to 10 Vdc output, AUD492.14  plus (1) RAIL-35-2 35 mm (1.4, AUD56.00, AUD492.14 + 56.00 = AUD548.14

Product Manuals:

Download DRC-4720 - Bridge Input Signal Conditioner
Download DRC-4710 - Bridge Input Signal Conditioner
We noticed you are from the US. Visit your local site for regional offers and live support.